CONTROL VALVE ASSEMBLY
30922-CFD
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 4.590 |
| Product height mm | | 116.586 |
| Product length in | | 6.770 |
| Product length mm | | 171.958 |
| Product width in | | 2.060 |
| Product width mm | | 52.324 |