Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
30931-CEJ
VAL ASY
30931-CEJ
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
30931-CEJ
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.470
Product height mm
88.138
Product length in
6.820
Product length mm
173.228
Product width in
2.060
Product width mm
52.324