30931-CFQ
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
30931-CFQ
Product specifications
Characteristic | Value |
|---|---|
| Application | Excavator – multiple sizes, Forestry, Refuse trucks, Forklift, Agricultural machinery, Truck mounted cranes, Marine |
| Communication input | None |
| Construction | Sectional |
| Feature | Advanced technology that solves the toughest challengesOptimize and improve machine control and safety with Pro-FXRely on mobile valves in the field |
| Model Code | CONTROL VALVE ASSEMBLY |
| Product Height | 3.71 in |
| Product Length/Depth | 6.77 in |
| Product material | Cast Iron |
| Product Type | Mobile Valves |
| Product Volume | 51.74 in³ |
| Product Width | 2.06 in |
| Sub-brand | None |
| Trade Name | None |
| Unit type | Mobile Directional Valves |