VAL ASY (PAINTED -DSC)
30932-CDB
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 4.830 |
| Product height mm | | 122.682 |
| Product length in | | 6.830 |
| Product length mm | | 173.482 |
| Product width in | | 2.060 |
| Product width mm | | 52.324 |