Danfoss
30932-CDJ
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
30932-CDJ
Product specifications
Characteristic | Value |
|---|---|
| Application | Excavator – multiple sizes, Forestry, Refuse trucks, Forklift, Agricultural machinery, Truck mounted cranes, Marine |
| Brand | Danfoss |
| Communication input | None |
| Feature | Advanced technology that solves the toughest challengesOptimize and improve machine control and safety with Pro-FXRely on mobile valves in the field |
| Maximum Flow Rate | 18.9 l/min |
| Maximum Pressure Rating | 160 bar |
| Model Code | CONTROL VALVE ASSEMBLY |
| Nominal Flow Rating | 18.9 l/min |
| Product Height | 4.84 in |
| Product Length/Depth | 5 in |
| Product Type | Mobile Valves |
| Product Volume | 48.4 in³ |
| Product Weight | 4 lb |
| Product Width | 2 in |
| Sub-brand | None |
| Trade Name | None |
| Unit type | Mobile Flow Control Valves |