309418-4
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
309418-4
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Elevator scraper drives, hydrostatic drives, auxiliary applications | |
| Bearing package | Standard | |
| Configuration | Single | |
| Design code | 20 | |
| Displacement | 163.2 cm³/rev | |
| Feature | Reliable, efficient performanceLong lastingQuiet operation | |
| Frame size | 45M | |
| Minimum speed | 4000 RPM | |
| Model Code | 45M155A 1D20 | |
| Paint | None | |
| Product Height | 6.81 in | |
| Product Length/Depth | 12.25 in | |
| Product material | Cast Iron | |
| Product Type | Vane Motor | |
| Product Volume | 699.081 in³ | |
| Product Weight | 85 lb | |
| Product Width | 8.38 in | |
| Ring size | 155 | |
| Seal material | Buna-N | |
| Shaft rotation | Right | |
| Shaft seals | Single | |
| Shafts | None | |
| Special features | None | |
| Sub-brand | None | |
| Trade Name | M Series | |
| Vane function type | Motor | |
| Working pressure - max | 500 Psi |