
309857-INB-3
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
309857-INB-3
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding | |
| Configuration | Double | |
| Design code | 20 | |
| Feature | Innovative intra-vane cartridge designReduces noiseExcellent volumetric efficiency | |
| Flow rate | 34.68182784 l/min | |
| Frame size | V2230 | |
| Frame size (front) | V22 | |
| Frame size (rear) | V30 | |
| Minimum speed | 600 RPM | |
| Model Code | V2230-5-9W-1CC-20-S214-I | |
| Product Height | 5.75 in | |
| Product Length/Depth | 11.28 in | |
| Product material | Cast Iron | |
| Product Type | Vane Pumps | |
| Product Volume | 372.945 in³ | |
| Product Weight | 35 lb | |
| Product Width | 5.75 in | |
| Rear Outlet Port Position (Cover End View) | In-line with inlet port | |
| Seal material | Buna-N | |
| Shaft rotation | Right | |
| Shafts | Straight Keyed | |
| Sub-brand | None | |
| Trade Name | V Series | |
| Vane function type | Pump | |
| Working pressure - max | 6.86 bar |