309857-INB-7
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
309857-INB-7
Product specifications
Characteristic | Value |
|---|---|
| Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding |
| Configuration | Double |
| Design code | 20 |
| Feature | Innovative intra-vane cartridge designReduces noiseExcellent volumetric efficiency |
| Flow rate | 34.68182784 l/min |
| Frame size | V2230 |
| Frame size (front) | V22 |
| Frame size (rear) | V30 |
| Minimum speed | 600 RPM |
| Model Code | V2230-5-9W-1CC-20-S214-L |
| Product Height | 5.75 in |
| Product Length/Depth | 11.28 in |
| Product material | Cast Iron |
| Product Type | Vane Pumps |
| Product Volume | 372.945 in³ |
| Product Weight | 35 lb |
| Product Width | 5.75 in |
| Rear Outlet Port Position (Cover End View) | In-line with inlet port |
| Seal material | Buna-N |
| Shaft rotation | Left |
| Shafts | Straight Keyed |
| Sub-brand | None |
| Trade Name | V Series |
| Vane function type | Pump |
| Working pressure - max | 6.86 bar |