30CT-03
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Thermoplastic hydraulic hose, Thermoplastic hydraulic hose
Recommended replacement: 3TR18CT-03-250BX
30CT-03
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Bend radius - min | 1 in |
| Burst pressure | 12000 Psi |
| Certification(s) | SAE 100R18 |
| Color | Black |
| Conditional temperature range | -65 F to 150 F with water based or fire-resistant fluids |
| Conductivity | Conductive |
| Cover material | Polyester |
| Cover style | Perforated |
| Dash size | -3 |
| Inside diameter | .1875 in |
| Lay line style | Ink Jet |
| Outside diameter | .42 in |
| Package form | Bulk |
| Product Height | .42 in |
| Product Length/Depth | 3000 in |
| Product Volume | 529.2 in³ |
| Product Weight | 12.5 lb |
| Product Width | .42 in |
| Qualified hose fittings | 903, 90A, 90N |
| Reinforcement material | Fiber |
| Tube material | Polyester |
| Tube wall thickness | .11625 in |
| Working pressure | 3000 Psi |
| Working temperature - max | 200 °F |
| Working temperature - min | -65 °F |