30CT-03-250BX
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Thermoplastic hydraulic hose, Thermoplastic hydraulic hose
Recommended replacement: 3TR18CT-03-250BX
30CT-03-250BX
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Bend radius - min | 1 in |
| Burst pressure | 12000 Psi |
| Certification(s) | SAE 100R18 |
| Color | Black |
| Conditional temperature range | -65 F to 150 F with water based or fire-resistant fluids |
| Conductivity | Conductive |
| Cover material | Polyester |
| Cover style | Perforated |
| Dash size | -3 |
| Inside diameter | .19 in |
| Lay line style | Ink Jet |
| Outside diameter | .42 in |
| Package form | Box |
| Product Height | .42 in |
| Product Length/Depth | 3000 in |
| Product Volume | 529.2 in³ |
| Product Weight | 12.5 lb |
| Product Width | .42 in |
| Qualified hose fittings | 903, 90A, 90N |
| Reinforcement material | Fiber |
| Tube material | Polyester |
| Tube wall thickness | .115 in |
| UPC | 678146084354 |
| Working pressure | 3000 Psi |
| Working temperature - max | 200 °F |
| Working temperature - min | -65 °F |