30CT-05003
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Thermoplastic hydraulic hose, Thermoplastic hydraulic hose
Recommended replacement: 30CT-05-250BX, 3TR18CT-05-250BX
30CT-05003
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Bend radius - min | 1.5 in |
| Burst pressure | 12200 Psi |
| Certification(s) | SAE 100R18 |
| Color | Black |
| Conditional temperature range | -65 F to 150 F with water based or fire-resistant fluids |
| Conductivity | Conductive |
| Cover material | Polyester |
| Cover style | Perforated |
| Dash size | -5 |
| Inside diameter | .31 in |
| Lay line style | Ink Jet |
| Outside diameter | .61 in |
| Product Height | .61 in |
| Product Length/Depth | 3000 in |
| Product Volume | 1116.3 in³ |
| Product Weight | 25 lb |
| Product Width | .61 in |
| Qualified hose fittings | 903, 90A, 90N |
| Reinforcement material | Fiber |
| Tube material | Polyester |
| Working pressure | 3050 Psi |
| Working temperature - max | 200 °F |
| Working temperature - min | -65 °F |