30CT-08-36000
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 3TR18CT-08-250BX
30CT-08-36000
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | General hydraulics applications | |
| Bend radius - min | 3.5 in | |
| Burst pressure | 12200 Psi | |
| Color | Black | |
| Cover material | Polyester | |
| Inside diameter | .5 in | |
| Lay line style | Ink Jet | |
| Outside diameter | .85 in | |
| Package form | Cut length | |
| Product Height | .85 in | |
| Product Length/Depth | 300 ft | |
| Product Volume | 2601 in³ | |
| Product Weight | 48 lb | |
| Product Width | .85 in | |
| Reinforcement material | Fiber | |
| Tube material | Polyester | |
| Working pressure | 3050 Psi | |
| Working temperature - max | 200 °F | |
| Working temperature - min | -65 °F |