30CT-08003
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 30CT-08-250BX, 3TR18CT-08-250BX
30CT-08003
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Bend radius - min | 3.5 in | |
| Burst pressure | 12200 Psi | |
| Certification(s) | SAE 100R18 | |
| Color | Black | |
| Conditional temperature range | -65 F to 150 F with water based or fire-resistant fluids | |
| Conductivity | Conductive | |
| Cover material | Polyester | |
| Cover style | Perforated | |
| Dash size | -8 | |
| Inside diameter | .5 in | |
| Lay line style | Ink Jet | |
| Outside diameter | .85 in | |
| Product Height | .85 in | |
| Product Length/Depth | 3000 in | |
| Product Volume | 2167.5 in³ | |
| Product Weight | 42.5 lb | |
| Product Width | .85 in | |
| Qualified hose fittings | 903, 90A, 90N | |
| Reinforcement material | Fiber | |
| Tube material | Polyester | |
| Working pressure | 3050 Psi | |
| Working temperature - max | 200 °F | |
| Working temperature - min | -65 °F |