Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | N/A |
| Material | 17223/C |
| Number of active Coils | 8,00 PC |
| Remarks | N/A |
| Size/Dimensions | L20.2XW3.6XH1.6 CM |
| Spring, Inside Diameter | 4,5000 mm |
| Spring, Length Test | N/A |
| Spring, Length unloaded | 14,0000 mm |
| Spring, Outside Diameter | 5,5000 mm |
| Spring, Rate | 0,620 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 0,5000 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |