Product specifications
Characteristic | Value | Description |
|---|---|---|
| added value by cross port | N/A | |
| Describes displacement | N/A | |
| factor used for pricing | N/A | |
| Index of valve plate | N/A | |
| leading prod price dependency | N/A | |
| Rotation | N/A | |
| ROTATION | N/A | |
| Size/Dimensions | L12.6XW12XH0.6 CM | |
| Used for product grouping ecom | N/A |
General specifications
Characteristic | Value |
|---|---|
| Volume | 90.72 Cubic centimeter |
| Proposition 65 | Cancer and Reproductive Harm |