SPRING
3102489
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
3102489
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | N/A | |
| Material | ASTM-A 228 | ASTM-A 228 |
| Number of active Coils | 10,00 PC | |
| Remarks | N/A | |
| Size/Dimensions | L3XW3.2XH1.6 CM | |
| Spring, Inside Diameter | 3,9700 mm | |
| Spring, Length Test | N/A | |
| Spring, Length unloaded | 20,1500 mm | |
| Spring, Outside Diameter | 6,3500 mm | |
| Spring, Rate | 14,710 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 1,1900 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |