BRAKE PISTON 22TM [EP]
31040019901
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 1.290 |
| Product height mm | | 32.766 |
| Product length in | | 8.200 |
| Product length mm | | 208.280 |
| Product width in | | 1.290 |
| Product width mm | | 32.766 |
| Sub brand | DOWMAX | Dowmax |