BODY D30SW[EP]
31040022801
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 12.000 |
| Product height mm | | 304.800 |
| Product length in | | 8.580 |
| Product length mm | | 217.932 |
| Product width in | | 12.000 |
| Product width mm | | 304.800 |
| Sub brand | DOWMAX | Dowmax |