Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
31040226101
SPRING SEAT 22TM(BLOCK-SK5)[EP]
31040226101
Where to buy
Export PDF
Tools
Add to comparison
31040226101
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.190
Product height mm
4.826
Product length in
2.420
Product length mm
61.468
Product width in
0.190
Product width mm
4.826
Sub brand
DOWMAX
Dowmax