Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
31040234501
C.B SPOOL KIT 22TM (pi34)
31040234501
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
31040234501
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.330
Product height mm
33.782
Product length in
8.580
Product length mm
217.932
Product width in
1.330
Product width mm
33.782
Sub brand
DOWMAX
Dowmax