RING GEAR 36TM[EP]
31040266001
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 0.310 |
| Product height mm | | 7.874 |
| Product length in | | 5.590 |
| Product length mm | | 141.986 |
| Product width in | | 0.310 |
| Product width mm | | 7.874 |
| Sub brand | DOWMAX | Dowmax |