RING GEAR MACSAN 3TM[EP]
31040280701
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 9.440 |
| Product height mm | | 239.776 |
| Product length in | | 9.440 |
| Product length mm | | 239.776 |
| Product width in | | 6.100 |
| Product width mm | | 154.940 |
| Sub brand | CHAR-LYNN | Char-Lynn |