Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
31040321601
SPRING SEAT H29SW(BLOCK)SK5
31040321601
Tools
Add to comparison
Add to comparison
31040321601
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.200
Product height mm
55.880
Product length in
2.200
Product length mm
55.880
Product width in
0.110
Product width mm
2.794
Sub brand
CHAR-LYNN
Char-Lynn