Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | PLANETARY GEAR | Planetary gear |
| Product height in | 3.420 | |
| Product height mm | 86.868 | |
| Product length in | 1.280 | |
| Product length mm | 32.512 | |
| Product width in | 3.420 | |
| Product width mm | 86.868 |