Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
31040445601
RING GEAR 7TMreinforce[EP]
31040445601
Where to buy
Export PDF
Tools
Add to comparison
31040445601
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
12.800
Product height mm
325.120
Product length in
6.770
Product length mm
171.958
Product width in
12.800
Product width mm
325.120
Sub brand
DOWMAX
Dowmax