GAGE PIPE 13/14SW [EP]
31040453801
Tools31040453801 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 5.600 |
| Product height mm | | 142.240 |
| Product length in | | 5.600 |
| Product length mm | | 142.240 |
| Sub brand | CHAR-LYNN | Char-Lynn |