SPACER(pi48) CN14TM[EP]
31040459201
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 0.110 |
| Product height mm | | 2.794 |
| Product length in | | 1.880 |
| Product length mm | | 47.752 |
| Product width in | | 0.110 |
| Product width mm | | 2.794 |
| Sub brand | DOWMAX | Dowmax |