Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
31040499401
RING GEAR 1.5TM (03)[EP]JMV016A2S
31040499401
Tools
Add to comparison
Add to comparison
31040499401
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
7.870
Product height mm
199.898
Product length in
5.930
Product length mm
150.622
Product width in
7.870
Product width mm
199.898
Sub brand
DOWMAX
Dowmax