SHOE PLATE 13SW(EP)
31050353701
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 0.190 |
| Product height mm | | 4.826 |
| Product length in | | 4.170 |
| Product length mm | | 105.918 |
| Product width in | | 0.190 |
| Product width mm | | 4.826 |
| Sub brand | DOWMAX | Dowmax |