SHOE PLATE 30SW (EP)
31050354001
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | PLATE | Plate |
| Product height in | | 13.860 |
| Product height mm | | 352.044 |
| Product length in | | 0.001 |
| Product length mm | | 1.499 |
| Product width in | | 13.860 |
| Product width mm | | 352.044 |