SHOE PLATE 330SW[EP]
31050354101
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | PLATE | Plate |
| Product height in | | 7.080 |
| Product height mm | | 179.832 |
| Product length in | | 0.315 |
| Product length mm | | 7.998 |
| Product width in | | 7.080 |
| Product width mm | | 179.832 |