SWASH PISTON 22TM[EP]
31050354901
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 1.250 |
| Product height mm | | 31.750 |
| Product length in | | 1.160 |
| Product length mm | | 29.464 |
| Product width in | | 1.250 |
| Product width mm | | 31.750 |
| Sub brand | DOWMAX | Dowmax |