SET PLATE D8SW[EP]
31050452601
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | PLATE | Plate |
| Product height in | | 4.090 |
| Product height mm | | 103.886 |
| Product length in | | 0.197 |
| Product length mm | | 4.999 |
| Product width in | | 4.090 |
| Product width mm | | 103.886 |