310536
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
310536
Product specifications
Characteristic | Value | Description |
|---|---|---|
| End type | Closed ends | |
| Feature | Available in a variety of sizes | |
| Free length | 2.137 in | |
| Material | Music wire | |
| Product Height | .844 in | |
| Product Length/Depth | 2.137 in | |
| Product Type | Spare Part | |
| Product Volume | 1.522 in³ | |
| Product Width | .844 in | |
| Sub-brand | None | |
| Trade Name | None | |
| Wire diameter | .071 in |