Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | A | A |
| Material | ST | ST |
| Pin, Diameter | 6,0000 mm | |
| Pin, Length | 16,0000 mm | |
| Pin, Tolerance Class | M6 | M6 |
| Remarks | N/A | |
| Standard | DIN 6325 | DIN 6325 |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |