3121X16X8
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 259-2081-16-8
3121X16X8
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| End type 1 | NPTF | |
| End type 2 | NPTF | |
| Hex Size 1 | .875 in | |
| Inside diameter (bore hole size) | .53 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.38 in | |
| Product Length/Depth | 1.36 in | |
| Product material | Stainless Steel | |
| Product Volume | 2.59 in³ | |
| Product Weight | .361999 lb | |
| Product Width | 1.38 in | |
| Thread sealant | No | |
| Thread Size 1 | 1-11 1/2 | |
| Thread Size 2 | 1/2-14 | |
| UNSPSC | 40183100 | |
| UPC | 725975043325 |