3121X8X6
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 259-2081-8-6
3121X8X6
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| End type 1 | NPTF | |
| End type 2 | NPTF | |
| Hex Size 1 | 1.125 in | |
| Inside diameter (bore hole size) | .7029 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .88 in | |
| Product Length/Depth | 1.12 in | |
| Product material | Brass | |
| Product Volume | .867 in³ | |
| Product Weight | .088 lb | |
| Product Width | .88 in | |
| Thread sealant | No | |
| Thread Size 1 | 1/2 - 14 | |
| Thread Size 2 | 3/8 - 18 | |
| UNSPSC | 40183100 | |
| UPC | 725975043288 |