Danfoss
312797
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
312797
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Certification(s) | ISO2941ISO2942ISO2943ISO3723ISO3724ISO3968ISO16889 | |
| Compliance(s) | ISO 4406:99NAS 1638 | |
| Delta P resistance | 2320 psi (160 Bar) | |
| Feature | Filters contain more pleats and surface area than most competitorsConsistent filter efficiency, even at high differential pressureHigh resistance to variable operating pressures and flow rates contribute to one of the highest dirt-holding capacities and filtration efficiencies on the market | |
| Filter fineness | 3 VG | |
| Filter media type | Glass fiber fleece (VG) | |
| Model Code | 01.NL100.3VG.HR.E.P.- | |
| Nominal size | 100 | |
| Product Diameter | 45 mm | |
| Product Length/Depth | 250.2 mm | |
| Product Type | In-Line Filter Elements | |
| Product Volume | 0 cm³ | |
| Product Weight | .25 kg | |
| Sealing material | Nitrile | |
| Sub-brand | None | |
| Trade Name | 01.NL |