Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 3129X2-BG | |
| End size 1 | -2 | -2 |
| End size 2 | -2 | -2 |
| End Type 1 | FEMALE PIPE (NPTF) | Female pipe (NPTF) |
| Hex size 1 IN | 0.562 | |
| Hex size 1 MM | 14.300 | |
| Item type | ADAPTER-CAP | Adapter-cap |
| Product height in | 0.562 | |
| Product height mm | 14.270 | |
| Product length in | 0.504 | |
| Product length mm | 12.800 | |
| Product material | BRASS | Brass |
| Product serial name | 3129 | 3129 |
| Product width in | 0.562 | |
| Product width mm | 14.270 | |
| Thread sealant | NO | No |
| Thread size 1 | 1/8-27 NPTF | 1/8-27 NPTF |
