3130-0300X-002
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 3TR7-03-250BX
3130-0300X-002
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Bend radius - min | .75 in | |
| Burst pressure | 12200 Psi | |
| Certification(s) | SAE 100R7 | |
| Color | Black | |
| Conditional temperature range | -40 F to 150 F with water based or fire resistant fluids | |
| Conductivity | Conductive | |
| Cover material | Polyurethane | |
| Cover style | Perforated | |
| Dash size | -3 | |
| Factory crimp | Yes | |
| Impulse cycle life | 150000 cycles | |
| Inside diameter | .19 in | |
| Lay line style | Ink Jet | |
| Outside diameter | .43 in | |
| Product Height | .43 in | |
| Product Length/Depth | 12000 in | |
| Product Volume | 2218.8 in³ | |
| Product Weight | 45 lb | |
| Product Width | .43 in | |
| Qualified hose fittings | 90A, 9C6, U, 903, Z | |
| Reinforcement material | Synthetic fiber | |
| Tube material | Nylon lined | |
| Working pressure | 3000 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |