3130-04006
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 3TR7-04-250BC, 3TR7-04-250BX
3130-04006
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Application | Chemical Transfer | |
| Bend radius - min | 1.25 in | |
| Burst pressure | 12000 Psi | |
| Certification(s) | SAE 100R7 | |
| Color | Black | |
| Cover material | Polyurethane | |
| Dash size | -4 | |
| Inside diameter | .25 in | |
| Lay line style | Ink Jet | |
| Outside diameter | .51 in | |
| Product Height | .51 in | |
| Product Length/Depth | 1 ft | |
| Product Weight | .06 lb | |
| Product Width | .51 in | |
| Reinforcement material | Polyester | |
| Tube material | Nylon | |
| Working pressure | 3000 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |