3130-05-050BX
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 3TR7-05-050BX
3130-05-050BX
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Bend radius - min | 1.75 in | |
| Burst pressure | 10000 Psi | |
| Certification(s) | SAE 100R7 | |
| Color | Black | |
| Conditional temperature range | -40 F to 150 F with water based or fire resistant fluids | |
| Conductivity | Conductive | |
| Cover material | Polyurethane | |
| Cover style | Perforated | |
| Dash size | -5 | |
| Impulse cycle life | 150000 cycles | |
| Inside diameter | .31 in | |
| Lay line style | Ink Jet | |
| Outside diameter | .59 in | |
| Package form | Box | |
| Product Height | .59 in | |
| Product Length/Depth | 600 in | |
| Product Volume | 208.86 in³ | |
| Product Weight | 3.75 lb | |
| Product Width | .59 in | |
| Qualified hose fittings | 90A, 9C6, U, 903, Z | |
| Reinforcement material | Synthetic fiber | |
| Tube material | Nylon lined | |
| Tube wall thickness | .14 in | |
| UPC | 639789345639 | |
| Working pressure | 2500 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |