3130-06RL
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 3TR7-06-500RL
3130-06RL
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Bend radius - min | 2 in | |
| Burst pressure | 9200 Psi | |
| Certification(s) | SAE 100R7 | |
| Color | Black | |
| Conditional temperature range | -40 F to 150 F with water based or fire resistant fluids | |
| Conductivity | Conductive | |
| Cover material | Polyurethane | |
| Cover style | Perforated | |
| Dash size | -6 | |
| Impulse cycle life | 150000 cycles | |
| Inside diameter | .38 in | |
| Lay line style | Ink Jet | |
| Outside diameter | .67 in | |
| Package form | Reel | |
| Product Height | .67 in | |
| Product Length/Depth | 12 in | |
| Product Volume | 5.387 in³ | |
| Product Weight | .84 lb | |
| Product Width | .67 in | |
| Qualified hose fittings | 90A, 9C6, U, 903, Z | |
| Reinforcement material | Synthetic fiber | |
| Tube material | Nylon lined | |
| Working pressure | 2250 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |