3130-0800X-026
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 3TR7-08-250BX
3130-0800X-026
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | General Hydraulics & Chemical Transfer | |
| Bend radius - min | 3 in | |
| Burst pressure | 8200 Psi | |
| Color | Black | |
| Cover material | Polyurethane | |
| Inside diameter | .5 in | |
| Lay line style | Ink Jet | |
| Outside diameter | .81 in | |
| Product Height | .81 in | |
| Product Length/Depth | 100 ft | |
| Product Weight | 11 lb | |
| Product Width | .81 in | |
| Reinforcement material | Synthetic fiber | |
| Tube material | Nylon | |
| Working pressure | 2050 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |