Product specifications
Characteristic | Value | Description |
|---|
| DESIGN NO | 20 | DESIGN NO |
| Motor type | M | VANE MOTOR |
| PORT CONNECTIONS | A | 4 BOLT FLANGE |
| PORT LOCTN FRM CVR END | * | GENERIC |
| RING TORQUE RATING | 65 | 65 IN. LBS./100 PSI |
| Series | 26 | HEAVY DUTY BEARING |
| SHAFT | 11 | 11: 13T 16/32 MDF |