Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
313830
SNAP RING
313830
Where to buy
Export PDF
Tools
Add to comparison
313830
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.740
Product height mm
18.796
Product length in
0.050
Product length mm
1.270
Product width in
0.740
Product width mm
18.796