Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | 10.9 |
| Remarks | SELF LOCK |
| Screw, Drive Type | EXTERNAL HEXAGON |
| Screw, Head Diameter | N/A |
| Screw, Head Height | mm |
| Screw, Head Type | HEXAGON CAP HEAD |
| Screw, Hex Width | mm |
| Screw, Length | mm |
| Standard | DIN 933 (ISO 4017) |
| Standard Class Level | N/A |
| Thread, Size | M6 |
| Thread, Type | STANDARD THREAD |