Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
31500-421
PLUNGER
31500-421
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
31500-421
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.200
Product height mm
5.080
Product length in
0.610
Product length mm
15.494
Product width in
0.200
Product width mm
5.08