
Danfoss
31500-558
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
31500-558
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | Available in a variety of sizes |
| Product Height | .54 in |
| Product Length/Depth | 1.47 in |
| Product Type | Spare Part |
| Product Volume | .429 in³ |
| Product Width | .54 in |
| Sub-brand | None |
| Trade Name | None |