Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 3152X12Z | |
| End size 1 | -12 | -12 |
| End type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | NICKEL PLATING | Nickel plating |
| Hex size 1 IN | 1.062 | |
| Hex size 1 MM | 27.000 | |
| Item type | ADAPTER-PLUG | Adapter-plug |
| Product height in | 1.060 | |
| Product height mm | 26.924 | |
| Product length in | 0.875 | |
| Product material | BRASS | Brass |
| Product serial name | 3152 | 3152 |
| Product width in | 1.062 | |
| Product width mm | 26.975 | |
| Thread sealant | YES | Yes |
| Thread size 1 | 3/4-14 NPTF | 3/4-14 NPTF |
| Working temp max C | 121 | |
| Working temp max F | 250 | |
| Working temp min C | -54 | |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975736777 |
